IESNA:LM-63-2002
[TEST]P1460400
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/09/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-752-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-P-PB2D-727-U-T2R
[LUMINAIRE] PREVAIL PETITE DISCRETE LED 2 SQUARES AT 695MA 70CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (20) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.79A 94.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_THDi]6.0%
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11265.1
TILT=NONE
20 -1 1 37 22 1 1 0.6667 0.3333 0.0000
1.000 1 94.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 82 85 90 95 105 115 125 135 145 155 165 175 180 
1560.6 1662.7 1829.0 2055.9 2301.9 2566.9 2828.4 3109.0 3367.1 3703.1 4054.7 4427.1 4740.6 5003.8 5132.0 5130.3 
5009.0 4780.4 4480.8 4059.9 3550.7 2804.2 2076.7 1510.3 1099.8 808.9 632.2 512.7 433.0 358.5 294.4 233.8 168.0 97.0 
22.5 1.7 0.0 
1560.6 1661.0 1839.4 2040.3 2300.1 2565.1 2842.3 3107.3 3396.5 3699.6 4063.3 4434.0 4745.8 4990.0 5147.6 5145.9 
5029.8 4796.0 4491.1 4096.2 3547.2 2845.7 2172.0 1510.3 1092.9 803.7 637.4 519.6 434.7 363.7 291.0 232.1 159.3 97.0 
24.2 1.7 0.0 
1560.6 1662.7 1834.2 2050.7 2279.3 2554.7 2823.2 3070.9 3351.5 3658.0 4006.2 4361.2 4674.7 4913.8 5092.2 5126.8 
5040.2 4828.9 4524.1 4175.9 3692.7 3029.3 2400.6 1754.5 1269.6 897.2 691.1 550.8 464.2 394.9 315.2 254.6 173.2 
102.2 27.7 1.7 0.0 
1560.6 1671.4 1822.1 2014.3 2241.2 2483.7 2740.1 2987.7 3264.9 3526.4 3846.8 4169.0 4479.0 4733.6 4927.6 5019.4 
4984.8 4801.2 4553.5 4278.1 3860.7 3360.1 2734.9 2073.2 1543.2 1125.8 831.4 646.0 531.7 438.2 368.9 304.8 220.0 
138.6 34.6 3.5 0.0 
1560.6 1654.1 1794.4 1965.9 2168.5 2391.9 2622.3 2852.6 3096.9 3349.7 3602.6 3914.4 4186.3 4460.0 4674.7 4809.8 
4846.2 4778.7 4593.3 4349.1 4072.0 3710.0 3226.8 2670.8 2021.3 1498.2 1125.8 859.1 651.2 524.8 426.1 339.5 256.3 
164.5 48.5 3.5 0.0 
1560.6 1645.4 1758.0 1903.5 2073.2 2255.1 2452.5 2677.7 2906.3 3121.1 3356.7 3597.4 3853.8 4103.2 4337.0 4520.6 
4640.1 4660.9 4581.2 4432.3 4196.7 3940.4 3651.1 3287.4 2717.5 2118.3 1525.9 1103.3 829.6 639.1 498.8 391.4 291.0 
188.8 69.3 3.5 0.0 
1560.6 1628.1 1713.0 1816.9 1967.6 2128.7 2293.2 2480.3 2676.0 2868.2 3065.7 3294.3 3486.6 3710.0 3952.5 4156.9 
4321.4 4449.6 4505.0 4485.9 4369.9 4188.0 3962.9 3751.6 3540.3 3186.9 2691.6 2061.1 1449.7 973.4 685.9 493.6 
341.2 218.2 79.7 3.5 0.0 
1560.6 1605.6 1662.7 1756.3 1861.9 1991.8 2126.9 2260.3 2423.1 2598.0 2788.6 2973.9 3160.9 3339.3 3550.7 3770.6 
3966.3 4158.6 4330.1 4442.6 4518.9 4517.1 4427.1 4272.9 4132.6 4066.8 4065.1 3945.6 3592.2 2942.7 2087.1 
1323.3 706.7 375.8 121.2 5.2 0.0 
1560.6 1588.3 1635.0 1692.2 1777.1 1858.5 1976.2 2085.4 2211.8 2353.8 2518.4 2665.6 2816.3 2994.7 3159.2 3365.3 
3552.4 3742.9 3961.1 4163.8 4392.4 4608.9 4808.1 4957.1 5085.2 5151.0 5159.7 5138.9 5029.8 4659.2 3955.9 
2908.1 1707.8 817.5 204.4 6.9 0.0 
1560.6 1576.1 1614.2 1657.5 1718.2 1796.1 1886.2 1986.6 2092.3 2208.3 2336.5 2478.5 2617.1 2764.3 2909.8 3077.8 
3244.1 3412.1 3585.3 3775.8 4002.7 4257.3 4537.9 4853.1 5180.5 5483.6 5760.7 5833.5 5594.4 4920.7 3904.0 
2859.6 1659.3 843.5 220.0 6.9 0.0 
1560.6 1572.7 1605.6 1647.2 1695.7 1770.1 1853.3 1945.1 2047.3 2152.9 2277.6 2391.9 2527.0 2663.9 2809.3 2954.8 
3112.5 3261.4 3410.4 3581.8 3786.2 4021.8 4283.3 4591.6 4925.9 5272.3 5561.5 5696.6 5492.3 4842.7 3810.5 
2785.1 1683.5 814.1 218.2 6.9 0.0 
1560.6 1565.8 1590.0 1622.9 1674.9 1737.2 1810.0 1894.8 1986.6 2076.7 2182.4 2294.9 2404.1 2532.2 2656.9 2785.1 
2918.5 3036.2 3136.7 3259.7 3401.7 3550.7 3756.8 3976.7 4250.4 4513.7 4757.9 4863.5 4761.3 4271.2 3507.4 
2554.7 1593.5 819.2 195.7 6.9 0.0 
1560.6 1564.0 1579.6 1607.3 1652.4 1709.5 1782.3 1855.0 1938.1 2029.9 2123.5 2220.5 2317.5 2419.6 2527.0 2627.5 2731.4 
2821.5 2866.5 2939.2 3012.0 3089.9 3195.6 3316.8 3484.8 3654.6 3815.7 3950.8 3910.9 3521.2 2861.3 2023.0 
1189.9 621.8 176.7 6.9 0.0 
1560.6 1548.4 1562.3 1583.1 1624.6 1676.6 1745.9 1811.7 1887.9 1969.3 2047.3 2118.3 2191.0 2248.2 2310.5 2357.3 2391.9 
2411.0 2398.9 2390.2 2385.0 2388.5 2402.3 2428.3 2466.4 2532.2 2572.1 2518.4 2243.0 1723.4 1212.4 739.6 427.8 
268.5 105.7 5.2 0.0 
1560.6 1539.8 1546.7 1567.5 1607.3 1664.5 1730.3 1794.4 1861.9 1932.9 1990.1 2045.5 2076.7 2106.1 2128.7 2130.4 2114.8 
2094.0 2052.5 2005.7 1945.1 1870.6 1773.6 1657.5 1532.8 1389.1 1219.3 1018.4 777.7 557.7 379.3 282.3 209.6 147.2 60.6 3.5 
0.0 
1560.6 1541.5 1546.7 1567.5 1605.6 1661.0 1723.4 1780.5 1842.9 1894.8 1934.7 1964.1 1971.0 1964.1 1945.1 1910.4 1855.0 
1787.5 1700.9 1598.7 1475.7 1325.0 1153.5 976.9 801.9 644.3 530.0 434.7 362.0 310.0 266.7 221.7 171.5 107.4 39.8 3.5 0.0 
1560.6 1534.6 1539.8 1562.3 1603.9 1657.5 1716.4 1764.9 1815.2 1851.5 1874.1 1872.3 1851.5 1816.9 1761.5 1687.0 1602.1 
1505.1 1396.0 1257.5 1094.6 912.8 753.4 613.1 512.7 441.7 401.8 370.7 339.5 303.1 263.3 226.9 168.0 102.2 38.1 1.7 0.0 
1560.6 1525.9 1536.3 1562.3 1602.1 1654.1 1699.1 1749.3 1784.0 1803.0 1808.2 1784.0 1740.7 1678.3 1602.1 1512.1 1415.1 1299.0 
1150.1 990.7 833.1 692.8 583.7 498.8 450.3 424.3 405.3 377.6 344.7 308.3 277.1 233.8 164.5 102.2 26.0 1.7 0.0 
1560.6 1525.9 1527.6 1555.4 1600.4 1643.7 1688.7 1725.1 1752.8 1761.5 1754.5 1723.4 1661.0 1581.3 1489.5 1390.8 1281.7 1137.9 983.8 
834.8 696.3 588.9 505.8 460.7 441.7 426.1 405.3 384.5 351.6 320.4 285.8 223.4 149.0 79.7 10.4 1.7 0.0 
1560.6 1520.7 1525.9 1553.6 1591.7 1636.8 1676.6 1706.0 1730.3 1733.8 1718.2 1678.3 1607.3 1519.0 1416.8 1312.9 1176.0 1025.4 888.5 
751.7 630.5 533.5 474.6 455.5 446.9 433.0 422.6 400.1 370.7 334.3 278.9 192.3 109.1 55.4 3.5 1.7 0.0 
1560.6 1515.5 1520.7 1546.7 1584.8 1628.1 1662.7 1690.5 1711.2 1714.7 1699.1 1652.4 1572.7 1484.3 1377.0 1266.1 1115.4 969.9 833.1 
710.1 597.5 516.1 465.9 457.3 462.5 453.8 452.1 422.6 393.2 360.3 284.1 166.3 74.5 22.5 0.0 0.0 0.0 
1560.6 1513.8 1522.5 1543.2 1581.3 1622.9 1659.3 1687.0 1707.8 1711.2 1692.2 1648.9 1569.2 1484.3 1373.5 1257.5 1101.6 959.5 821.0 
706.7 594.1 512.7 465.9 459.0 465.9 455.5 453.8 426.1 403.6 375.8 292.7 174.9 32.9 0.0 0.0 0.0 0.0 
